Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 26
HELP_VARIABLE
Société / Etablissement
eaton_qs
Description
18 - Full load current trip
Nomenclature
073186
MANUID
Product number of the Manufacturer
DESCSHORT
Description short
DESCLONG
Description long
MANUTYPEDESC
Manufacturer Type Description
IMAGE
Image
PREVIEW
Preview
INTNO
GTIN-Code
BUYER_PID
MANUNAME
Manufacturer Name
Eaton
DELTIME
Standard delivery time
0
PRODSTAT
Product status
AAB958
min. rated control voltage Us with AC 50 Hz
V
AAB959
min. rated control voltage Us with AC 60 Hz
V
AAB960
min. rated control voltage Us with DC
V
AAC829
Lowest value of setting range for short circuit tripper, undelayed
0.0 A
AAC830
Greatest value of tuning range short circuit tripper, undelayed
0.0 A
AAP365
Number of breaking contacts
0.0
AAP377
Number of changers
0
AAP546
Number of making contacts
0.0
AAO057
Product type
AAO663
GTIN
AAU731
Manufacturer product family
A-PKZ
AAU732
Manufacturer product root
PKZ0
AAW338
Manufacturer product designation
AAO735
name of supplier
Eaton
BAD697
suitable for power circuit breakers
BAD698
suitable for power switches
BAD705
suitable for protective motor switches
BAD728
suitable for overload relays
BAD831
Design of electrical connection
AAD931
customs tariff number (TARIC)
BAA303
Power loss, static, current-independent [Pls]
0.5 W
BAB392
certificate/approval
CE
BAC050
Type of actuation
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
QUANTITYINT
Quantity Scale
CTN
Customs tariff number
85389099
COO
Country of origin
DE
WEIGHT
LENGTH
WIDTH
24
DEPTH
DEEPLINK
Deeplink