Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Brennan Industries
Description
1803-FG - MJ-Flange 45° Code 62
Bill of material
1803-16-16-FG
PN
Part Number
OD
Tube O.D.
Inch
THD
Thread (1)
FL
Flange (2)
Inch
L1
Inch
L2
Inch
AF
A/F
Inch
MAT
Material
Steel Forged
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    1804 - MJ-Flange 90° Code 62
    Brennan Industries
    4603-NWO-FG - HB-MAORB 45° Elbow
    Brennan Industries
    1800 - MJ-FLANGE Straight Code 62
    Brennan Industries
    1803 - MJ-Flange 45° Code 62
    Brennan Industries
    1804-FG - MJ-Flange 90° Code 62
    Brennan Industries
    6400-O - MJ-MORB Straight
    Brennan Industries
    1903-62 - Captive Flange - Code 62 (Drilled Holes)
    Brennan Industries
    2501-FG - MJ-MP 90° Elbow
    Brennan Industries
    2404 - MJ-MP Straight
    Brennan Industries
    2403-LH - MJ-MJ Straight Large Hex
    Brennan Industries
    2403 - MJ-MJ Straight
    Brennan Industries
    6505 - MP-FJS Straight
    Brennan Industries
    6802-NWO-FG - MJ-MAORB 45° Elbow
    HAVIT
    WFG / WFG-X - SAE-45° Flange-adapter DIN 3901
Previews
3D
Dimension
2D
Download CAD models