Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1806120000 - EM 8/30
Bill of material
Weidmueller 1806120000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1806120000
MANUTYPEDESC
Manufacturer Type Description
EM 8/30
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 7.20, Transparent
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248275298
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
7.200 mm
BAA351
color
Transparent
AAF040
Mass
0.001 kg
BAB577
depth
13.031 mm
BAA020
height
34.6 mm
BAF016
width
7.700 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models