Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
1819A
Bill of material
1819A.0008
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
Schaftfräser
J3
Company Code
F
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
WN
J6
Connection Code, Machine Side
ZYL00300105
J8
Treatment
FEC, FDR
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
10 mm
B5
Overall Length
38
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
30
C3
Connection Diameter, Machine Side
3 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
2
F3
Flute Helix Hand
R
H11
Cutting Tool Material
HC
H22
Coolant Exit Style Code
0
H5
Coating
TIALN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EMUGE-FRANKEN
    2771A
    EMUGE-FRANKEN
    2762A
    EMUGE-FRANKEN
    2622
    EMUGE-FRANKEN
    2777A
    EMUGE-FRANKEN
    2772A
    EMUGE-FRANKEN
    2516A
    EMUGE-FRANKEN
    2510A
    EMUGE-FRANKEN
    2761A
    EMUGE-FRANKEN
    2502A
    EMUGE-FRANKEN
    2760A
    EMUGE-FRANKEN
    2602TR
Previews
3D
2D
Download CAD models