Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1821067 - PLW 16-6/ 3-10
Bill of material
PHOENIX CONTACT 1821067
MANUID
Product number of the Manufacturer
1821067
DESCSHORT
Short Description
Panel feed-through terminal block
DESCLONG
Long Description
Panel feed-through terminal block, connection method: Push-lock connection, Push-in spring connection, number of positions: 3, load current: 41 A, cross section: 2.5 mm² - 10 mm², connection direction of the conductor to plug-in direction: 0 °, width: 54.4 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
PLW 16-6/ 3-10
PREVIEW
Preview
INTNO
International product number
4046356788199
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
1000 V
BAC740
Min. line cross section, rigid
2.500 mm^2
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
BAC137
Width of spacing
54.400 mm
BAA351
color
Grey
AAF040
net weight
0.078 kg
BAC676
Max. line cross section, flexible
25 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
BAC677
Max. line cross section, rigid
16 mm^2
BAC739
Min. line cross section, flexible
2.500 mm^2
AAT080
Pole number
3
AAO663
GTIN
4046356788199
AAW338
Manufacturer product designation
Panel feed-through terminal block
AAU734
Manufacturer product description
Panel feed-through terminal block, connection method: Push-lock connection, Push-in spring connection, number of positions: 3, load current: 41 A, cross section: 2.5 mm² - 10 mm², connection direction of the conductor to plug-in direction: 0 °, width: 54.4 mm, color: gray
AAU731
Manufacturer product family
PLW 16
AAO057
Product type
PLW 16-6/ 3-10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
15
QUANTITYINT
Quantity Scale
15
CTN
Customs tariff number
85369010
COO
Country of origin
SK
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1821083 - PLW 16-6/ 5-10
    PHOENIX CONTACT
    1821070 - PLW 16-6/ 4-10
Previews
3D
2D
Download CAD models