Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
182L Hub City Models - 180 Series
Bill of material
0220-06509
PN
Part No.
0220-06509
MN
Model Number
182L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
Inch
DESCRIPTION
Description
182L 5/1 A WR 0.938
PT
Product Type
Right Angle
PL
Product Line
PAG Lubed PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.500 Inch
OT
Output Type
Hollow Bore
CD
C.D.
1.7510 Inch
A
2.65 Inch
B
1.3740 Inch
D
1.875 Inch
E
5 Inch
F
1.35 Inch
G
0.4995 Inch
H
1.54 Inch
I
4.19 Inch
J
J Keyway
1/8 x 1/16
K
1.16 Inch
S
4.81 Inch
T
2.41 Inch
AA
3.125 Inch
BB
1.5625 Inch
CC
1.625 Inch
DD
0.8125 Inch
EE
1/4 NC Inch
FF
0.5 Inch
GG
0.5 Inch
HH
4.188 Inch
JJ
2.094 Inch
KK
2.750 Inch
LL
1.375 Inch
MM
5/16 NC
NN
0.75 Inch
WTL
Wt.
15 Lbs.
X
X Keyway
1/4 x 1/8
KF
Key Furnished
1/4 Sq.
Y
Y Socket Setscrew
10-24 NC X 1/4 LG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models