Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
183L Hub City Models - 180 Series
Bill of material
0220-15986
PN
Part No.
0220-15986
MN
Model Number
183L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
Inch
DESCRIPTION
Description
183L 5/1 R WR 0.938
PT
Product Type
Right Angle
PL
Product Line
PAG Lubed PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.500 Inch
OT
Output Type
Hollow Bore
CD
C.D.
1.7510 Inch
A
2.65 Inch
B
1.3740 Inch
D
1.875 Inch
E
5 Inch
F
1.35 Inch
G
0.4995 Inch
H
1.54 Inch
I
4.19 Inch
J
J Keyway
1/8 x 1/16
K
1.160 Inch
D4
3.125 Inch
S
0.9075 Inch
T
2.405 Inch
Z
3.3125 Inch
PP
4.25 Inch
RR
0.22 Inch
SS
0.2500 Inch
TT
4.88 Inch
WW
6.500 Inch
XX
0.34375 Inch
YY
5.875 Inch
ZT
5.710 Inch
WTL
Wt.
18 Lbs.
X
X Keyway
1/4 x 1/8
KF
Key Furnished
1/4 Sq.
Y
Y Socket Setscrew
10-24 NC X 1/4 LG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models