Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
185 Hub City Models - 180 Series
Bill of material
0220-76854
PN
Part No.
0220-76854
MN
Model Number
185
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
56C
OD
Output Diameter
Inch
DESCRIPTION
Description
185 5/1 A WR 56C 0.938
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
1.751 Inch
A
2.65 Inch
B
1.374 Inch
D
1.875 Inch
E
5.0 Inch
H
2.27 Inch
I
4.0 Inch
J
J Keyway
3/16 x 3/32
K
5.875 Inch
L
L Pilot Dia
4.502 Inch
M
0.625 Inch
N
5.5 Inch
O
0.41 Inch
P
Push
Slots
R
0.19 Inch
S
4.81 Inch
T
2.405 Inch
X
X Keyway
1/4 x 1/8
KF
Key Furnished
1/4 Sq.
Y
10-24 NC X 1/4 LG
AA
3.125 Inch
BB
1.5625 Inch
CC
1.625 Inch
DD
0.8125 Inch
EE
1/4 NC
FF
0.5 Inch
GG
0.5 Inch
HH
4.188 Inch
JJ
2.094 Inch
KK
2.750 Inch
LL
1.375 Inch
MM
5/16 NC
NN
0.75 Inch
WTL
Wt.
16 Lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models