Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1850000 - PCVK 4-7,62-F
Bill of material
PHOENIX CONTACT 1850000
MANUID
Product number of the Manufacturer
1850000
DESCSHORT
Short Description
DIN rail connector
DESCLONG
Long Description
DIN rail connector, nominal cross section: 4 mm², color: green, nominal current: 20 A, rated voltage (III/2): 630 V, type of contact: Male connector, number of potentials: 1, number of rows: 1, number of positions: 1, number of connections: 1, product range: PCVK 4-F, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: DIN rail, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PC 4, locking: without, mounting: without, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
PCVK 4-7,62-F
PREVIEW
Preview
INTNO
International product number
4017918110253
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAC137
Width of spacing
7.620 mm
BAC476
height at lowest possible mounting
36.400 mm
BAA351
color
green
BAA018
length
41.200 mm
AAF040
net weight
0.004 kg
AAO663
GTIN
4017918110253
AAW338
Manufacturer product designation
DIN rail connector
AAU734
Manufacturer product description
Flange cover, fitted on the left and right of PCVK 4-7,62 for reliable screw connection of plugs with screw flanges, pitch: 7.62 mm, color: green
AAU731
Manufacturer product family
PCVK 4-F
AAO057
Product type
PCVK 4-7,62-F
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models