Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
186 Hub City Models - 180 Series
Bill of material
0220-84031
PN
Part No.
0220-84031
MN
Model Number
186
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
56C
OD
Output Diameter
Inch
DESCRIPTION
Description
186 5/1 R WR 56C 0.938
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
1.751 Inch
A
2.65 Inch
B
1.374 Inch
D
1.875 Inch
E
5 Inch
H
2.27 Inch
I
4.0 Inch
J
J Keyway
3/16 x 3/32
K
5.875 Inch
L
L Pilot Dia
4.502 Inch
M
0.625 Inch
N
5.5 Inch
O
0.41 Inch
P
Push
Slots
R
0.19 Inch
D4
3.125 Inch
S
0.9075 Inch
T
2.405 Inch
Z
3.3125 Inch
PP
4.25 Inch
RR
0.22 Inch
SS
0.25 Inch
TT
4.88 Inch
WW
6.50 Inch
XX
0.34375 Inch
YY
5.875 Inch
ZT
5.7175 Inch
WTL
Wt.
19 Lbs.
X
X Keyway
1/4 x 1/8
KF
Key Furnished
1/4 Sq.
Y
Y Socket Setscrew
10-24 NC x 1/4 LG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    131L Hub City Models - 130 Series
    Hub City
    134 PCX Hub City Models - 130 Series PCX
    Hub City
    131L PCX Hub City Models - 130 Series PCX
    Hub City
    211L Hub City Models - 210 Series
    Hub City
    181 Hub City Models - 180 Series
    Hub City
    3801 Hub City Models - 3800 Series
    Hub City
    241L Hub City Models - 240 Series
    Hub City
    131 Hub City Models - 130 Series
    Hub City
    185 Hub City Models - 180 Series
    Hub City
    135L PCX Hub City Models - 130 Series PCX
    Hub City
    132L PCX Hub City Models - 130 Series PCX
    Hub City
    211 Hub City Models - 210 Series
    Hub City
    182 Hub City Models - 180 Series
    Hub City
    GW6001 - Series GW6000
Previews
3D
Dimension
2D
Download CAD models