Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
1867A
Bill of material
1867A.006
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
Kugelfräser
J3
Company Code
F
BLD
Tool Style Code
6
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
DIN 6527
J11
Standard Code Letter
L
J6
Connection Code, Machine Side
J8
Treatment
FPR, FDR
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
4
F22
Peripheral Effective Cutting Edge Count
4
F3
Flute Helix Hand
R
G4
Section Radius
mm
H11
Cutting Tool Material
HC
H22
Coolant Exit Style Code
0
H5
Coating
TIALN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EMUGE-FRANKEN
    3323
    EMUGE-FRANKEN
    3323C
    EMUGE-FRANKEN
    2502A
    EMUGE-FRANKEN
    1877A
    EMUGE-FRANKEN
    1820A
    EMUGE-FRANKEN
    1986A
    EMUGE-FRANKEN
    Rekord 1D-TI-TICN
    EMUGE-FRANKEN
    2801D
    SCHUNK
    TENDO Platinum | DIN ISO 7388-1 / DIN ISO 7388-2 / ASME B5.50 - Hydraulic Expansion Toolholder
    EMUGE-FRANKEN
    1967A
    Gühring
    3166 - WN USA "FIRE" SC END MILL
    Gühring
    3045 - WN "FIRE" SC END MILL
    Gühring
    3101 - WN USA SC END MILL
    EMUGE-FRANKEN
    1921R
Previews
3D
2D
Download CAD models