Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
186L Hub City Models - 180 Series
Bill of material
0220-08700
PN
Part No.
0220-08700
MN
Model Number
186L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
56C
OD
Outer Diameter
Inch
DESCRIPTION
Description
186L 5/1 R WR 56C 0.938
PT
Product Type
Right Angle
PL
Product Line
PAG Lubed PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
1.751 Inch
A
2.65 Inch
B
1.374 Inch
D
1.875 Inch
E
5 Inch
H
2.27 Inch
I
4.0 Inch
J
J Keyway
3/16 x 3/32
K
5.875 Inch
L
L Pilot Dia
4.502 Inch
M
0.625 Inch
N
5.5 Inch
O
0.41 Inch
P
Push
Slots
R
0.19 Inch
D4
3.125 Inch
S
0.9075 Inch
T
2.405 Inch
Z
3.3125 Inch
PP
4.25 Inch
RR
0.22 Inch
SS
0.25 Inch
TT
4.88 Inch
WW
6.50 Inch
XX
0.34375 Inch
YY
5.875 Inch
ZT
5.71 Inch
WTL
Wt.
19 Lbs.
X
X Keyway
1/4 x 1/8
KF
Key Furnished
1/4 Sq.
Y
Y Socket Setscrew
10-24 NC x 1/4 LG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    323L Hub City Models - 320 Series
    Hub City
    216L Hub City Models - 210 Series
    Hub City
    321 Hub City Models - 320 Series
Previews
3D
Dimension
2D
Download CAD models