Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1871232-4
Bill of material
1871232-4
PN
Part Number
1871232-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1871232-4
TEINTERNALDESCRIPTION
TE Internal Description
DDR2 H5.2 STD DIRECT PEG TRAY ASS'Y
DRAMTYPE
DRAM Type
Double Data Rate (DDR)
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PROFILE
Profile
Standard
CENTERPOST
Center Post
Without
PRODUCTTYPE
Product Type
Socket
NUMBEROFPOSITIONS
Number of Positions
200
MODULEORIENTATION
Module Orientation
Right Angle
NUMBEROFBAYS
Number of Bays
2
NUMBEROFROWS
Number of Rows
2
KEYING
Keying
Standard
NUMBEROFKEYS
Number of Keys
1
CENTERKEY
Center Key
None
DRAMVOLTAGEV
DRAM Voltage
1.8 V
EJECTORTYPE
Ejector Type
Locking
MODULEKEYTYPE
Module Key Type
SGRAM
LATCHPLATINGMATERIAL
Latch Plating Material
Tin
LATCHMATERIAL
Latch Material
Stainless Steel
EJECTORLOCATION
Ejector Location
Both Ends
RETENTIONPOSTMATERIAL
Retention Post Material
Copper Alloy
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Gold Flash
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5 A
SOCKETTYPE
Socket Type
Memory Card
SOCKETSTYLE
Socket Style
SO DIMM
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold Flash
INSERTIONSTYLE
Insertion Style
Cam-In
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Solder Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTINGSTYLE
PCB Mounting Style
Surface Mount
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
POLARIZATION
Polarization
Left
LOCATINGPOSTS
Locating Posts
With
MOUNTINGANGLE
Mounting Angle
Right Angle
CENTERLINEPITCH
Centerline
.6 mm [ .024 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
High Temperature Thermoplastic
HEIGHTABOVEPCBOARD
Height Above PC Board
9 mm [ .35 in ]
ROWTOROWSPACING
Row-to-Row Spacing
6.2 mm [ .244 in ]
STACKHEIGHT
Stack Height
5.2 mm [ .205 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Semi-Hard Tray
PACKAGINGQUANTITY
Packaging Quantity
20
COMMENT
Comment
Solder peg plating, gold flash.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    2013289-3
Previews
3D
2D
Download CAD models