Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Eaton BIM
Description
1881 LE - 1881 LE
Bill of material
ELHLTEN2255KZ_architecture_300
CNSORDERNO
Part Number
B
Picture
LODDEST
LOD Destination
LODLEVEL
LOD Level
PF
Product Family
Litex Elite
LWQ
Lamp Wattage and Quantities
LAMP
Lamp
LED
LCT
Lamp Colour Temp
5000 K
LL
Lamp Lumens
LOR
1
CW
Circuit Watts
W
E
Efficacy
IP
IP Rating
65
WS
Weight (standard)
10.9 kg
WE
Weight (Emergency)
12.0 kg
L
Length
1881 mm
W
Width
290 mm
H
Height
61.5 mm
PWF
Power Factor (High Frequency)
0.95
AL
Apparent Load
DSC
Description
Litex Elite is the next generation IP65 Litex LED, and a performance leading luminaire in its class. Designed for high efficiencies, the Litex Elite delivers massive energy savings (ECA compliant) and rapid capital investment payback. Available with a wide range of enabling options - 15K, 22K and 35K lumens, a selection of optical distributions, IP65 PIR sensor and integrated emergency. Litex Elite is the most complete and flexible high bay available.Built to industrial specifications - IP65, IK10 and extended operating temperature - Litex Elite is the perfect luminaire for industrial applications such as maintenance sheds, cold store, and a wide range of manufacturing, warehouse and amenity locations.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
DSI
DSI Dimmable
No
DALI
Dali Dimmable
Yes
PH
Phased Dimmable
No
DIMM
1-10v Dimmable
No
SC
Special Considerations 1
Add 150mm to length for sensor pod.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models