Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1888020-4
Bill of material
1888020-4
PN
Part Number
1888020-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1888020-4
TEINTERNALDESCRIPTION
TE Internal Description
Mini-SAS Rcpt Conn Assy Vert 36p, T&R
SHELL
Shell
Without
PRODUCTTYPE
Product Type
Connector
CONNECTORSTYLE
Connector Style
Receptacle
CONNECTORSYSTEM
Connector System
Cable-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTGROUPING
Product Grouping
Mini-SAS
RECEPTACLECONFIGURATION
Receptacle Configuration
Mini-SAS
STACKABLE
Stackable
No
NUMBEROFPOSITIONS
Number of Positions
36
NUMBEROFROWS
Number of Rows
1
NUMBEROFPORTS
Number of Ports
1
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5 A
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
30 uin
PCBMOUNTRETENTION
PCB Mount Retention
Without
PCBMOUNTINGSTYLE
PCB Mounting Style
Surface Mount
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
.8 mm [ .031 in ] Pitch
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
HIGHTEMPERATUREHOUSING
High Temperature Housing
Yes
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGMETHOD
Packaging Method
Tape & Reel
PACKAGINGQUANTITY
Packaging Quantity
200
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models