Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Jacob
Description
19.5xxMxx - Cable gland with clamping jaw metric
Bill of material
19.516M25
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping area
mm
L
Length of Thread
mm
SW1
Wrench size 1
mm
EK1
Corner dimension 1
mm
SW2
Wrench size 2
mm
EK2
Corner dimension 2
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATD
Material Sealing Elements
SBR/NBR
MATDR
Material Pressure ring
Steel zinc-plated
MATS
Material Screws
Stainless steel
PACK
Packaging Unit
PCS
IP54
Protection grade
IP54 EN 60529
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
SCIP
SCIP Nummer
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models