您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
19.516M25
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
Cable gland with clamping jaw metric
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/klemm_kabel_metrisch/195xxmxx.prj},{NB=19.516M25},{NDMA=25},{L=7.0},{SW1=27},{EK1=30.0},{SW2=26},{EK2=29.0},{H=35.5},{STGEW=65.3},{PACK=50},{TEMPV=-30},{VER=6},{EF007839=25.0},{EF003712=1.500},{EF000368=7.0},{EF000177=27},{EF005466=11.5},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNR=19.516M25},{ARTNRX=19.516M25},{A=M25x1.5},{C=11.5 - 14.5},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATD=SBR/NBR},{MATDR=Stahl verzinkt},{MATS=Edelstahl},{IP54=IP54},{TEMPH=100},{NORM1=CE},{NORM=UKCA},{CUSTOMS_TARIFF_COUNTRIES1=},{SCIP=96015d55-720e-4943-9d0e-45a817d55eab},{MANUID=19.516M25},{DESCSHORT=KLEMMBACKEN-KV.MS. PG 16 / M25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Jacob
Description
19.5xxMxx - Cable gland with clamping jaw metric
Bill of material
19.516M25
ARTNR
Article No.
19.516M25
19.516M25
A
Connecting thread
M25x1.5
M25x1.5
mm
C
Clamping area
11.5 - 14.5
11.5 - 14.5
mm
L
Length of Thread
7.0
7.0
mm
SW1
Wrench size 1
27
27
mm
EK1
Corner dimension 1
30.0
30.0
mm
SW2
Wrench size 2
26
26
mm
EK2
Corner dimension 2
29.0
29.0
mm
H
Height
35.5
35.5
mm
STGEW
Unit weight
65.3
65.3
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATD
Material Sealing Elements
SBR/NBR
MATDR
Material Pressure ring
Steel zinc-plated
MATS
Material Screws
Stainless steel
PACK
Packaging Unit
50
50
PCS
IP54
Protection grade
IP54
EN 60529
TEMPV
Temperature range
-30
°C
TEMPH
Temperature range
100
°C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
SCIP
SCIP Nummer
96015d55-720e-4943-9d0e-45a817d55eab
96015d55-720e-4943-9d0e-45a817d55eab
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求