Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
19-8920, 19-8925, 19-8930, 19-8935, 19-8945 - Slide-In Economy T-Slot Studs
Bill of material
19-8920
PN
Part No.
19-8920
FIN
Finish
Bright Zinc
THRD
Thread
M8 x 1.25
L
L Length
mm
A
17.86 mm
B
8.13 mm
C
7.65 mm
D
3.68 mm
W
Weight
.0142 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models