Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
19" Assembly Kit
Bill of material
HARTING 20800000007
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20800000007
DESCSHORT
Short Description
DIN rail mounting kit, 19 inch
DESCLONG
Long Description
DIN rail mounting kit, 19 inch
MANUTYPEDESC
Manufacturer Type Description
19" Assembly Kit
SUPPLIERALTNO
Alternative product number
20 80 000 0007
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
19" Assembly Kit
AAS627
Weight of the individual packaging
1476.5 g
AAU734
Manufacturer product description
DIN rail mounting kit, 19 inch
AAW338
Manufacturer product designation
DIN rail mounting kit, 19 inch
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85177000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1055552 - VS-GC-RJ456A-BUBU
Previews
3D
Dimension
2D
Download CAD models