Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
19131
Bill of material
191310031
PN
Part Number
191310031
DESC
Description
InsulKrimp Block Spade Tongue Terminal for 18 to 22 AWG Wire, Stud Size 6 (M3.5), Length 19.91mm
BT
Barrel Type
Closed
SS
Stud Size
5-6 (M3-3.5)
WS
Wire Size
18, 20, 22 AWG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEMO
    00-00-FFA_Z - Push-pull connector - Straight plug with cable collet and nut for fitting a bend relief
    Bossard Catalog
    BN 20373 - Solderless terminals fork type with PVC insulation (BM), copper, tin-plated
    Molex
    19002
    Molex
    19198
    Molex
    19073
    Balluff
    Mounting brackets, fastening clamp for BTL A1
Previews
3D
2D
Download CAD models