Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
1916A
Bill of material
1916A.016
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
Schaftfräser
J3
Company Code
F
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
DIN 6527
J11
Standard Code Letter
K
J6
Connection Code, Machine Side
J8
Treatment
FEC, FDR
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
4
F3
Flute Helix Hand
R
H11
Cutting Tool Material
HC
H22
Coolant Exit Style Code
0
H5
Coating
TIALN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EMUGE-FRANKEN
    2526A
    EMUGE-FRANKEN
    1998A
    EMUGE-FRANKEN
    2653AZ
    EMUGE-FRANKEN
    2517A
    EMUGE-FRANKEN
    2698A
    EMUGE-FRANKEN
    2316
    EMUGE-FRANKEN
    2887A
    EMUGE-FRANKEN
    2875A
    EMUGE-FRANKEN
    2679A
    EMUGE-FRANKEN
    9265
    EMUGE-FRANKEN
    1999AZ
    EMUGE-FRANKEN
    2650AZ
Previews
3D
2D
Download CAD models