Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Kistler
Description
1929A - High Temp. Cable 200 °C
Bill of material
KISTLER Type 1929A1
TYP
Type
L
Length
m
SAP
Material numbers
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kistler
    1983A... - Single-core connection cable
    Kistler
    1651C - Single-core connection cable
    Kistler
    9245B - High Temperature Quartz Longitudinal Measuring Pin
    Kistler
    6427A - Preloading screw
    Parker
    RHZ82EDMLOS EO - Non return valve
    Parker
    Dry Break Quick Connect Coupling, Series NSA
    Parker
    Hydraulic Quick Coupling with Parker Profile, Series H
    Kistler
    1957A... - Single-core connection cable
    Kistler
    1989A1 - Connecting cable M3x0,35
    Kistler
    1679A... - Connecting cable for multi-comp. dyn.
    Kistler
    1969A - Single-core connection cable
    Kistler
    1951A - Single-core connection cable
    Kistler
    1939A - Single-core connection cable
    Kistler
    1698A... - Connecting cable V3 neg. 2/3 -comp
Previews
3D
Dimension
2D
Download CAD models