Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1937890000 - KLIPPON K4 VMQ RAL7001
明細表
Weidmueller 1937890000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1937890000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON K4 VMQ RAL7001
DESCSHORT
Description short
金属外壳, Klippon K (铝质空接线盒) 铝制外壳, 130 x 82 x 72 mm
DESCLONG
Description long
用于工业应用的金属外壳。安装孔位于密封区外。通过安装孔或安装脚可实现壁式安装。
GTIN
GTIN-Code
4032248610112
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC218
EMC design present
No
AAC265
back door present
No
AAG021
impact strength
IK09
AAM272
wall build in possible
No
AAP429
Number of doors front
0
AAP542
Number of locks
0
AAS577
Power loss output capacity [Ple]
6 W
AAT099
Color number according to RAL
7001
AAZ486
Degree of protection (NEMA)
NEMA 4
BAA351
color
silver gray
BAB664
material
aluminum
BAD290
Assembly on floor is possible
No
BAD308
Wall assembly possible
Yes
BAF634
Material
Material combinations
BAF728
Mounting plate present
No
BAF785
Surface
powder-coated
BAG975
degree of protection
IP66
AAF040
Mass
0.669 kg
BAB577
depth
72 mm
BAA020
height
82 mm
BAF016
width
130 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型