Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1939870-1
Bill of material
1939870-1
PN
Part Number
1939870-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1939870-1
TEINTERNALDESCRIPTION
TE Internal Description
SD CARD CONNECTOR EMBOSS ASSY
COMPATIBLECARD
Compatible Card
Secure Digital
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SHIELDED
Shielded
No
PRODUCTTYPE
Product Type
Removable Memory Products
OPERATINGFUNCTION
Operating Function
Push-On Push-Off
NUMBEROFPOSITIONS
Number of Positions
9
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
LEADCONFIGURATION
Lead Configuration
Inline
NUMBEROFROWS
Number of Rows
1
HOLDDOWN
Hold-Down
Without
SHELLMATERIAL
Shell Material
Copper Alloy
COLOR
Color
Black
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5 A
CONTACTMATINGAREAPLATINGTHICKNESSUM
Contact Mating Area Plating Thickness
.2 - .5 um
VACUUMTAPE
Vacuum Tape
Without
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
PCBMOUNTINGSTYLE
PCB Mounting Style
Surface Mount
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
POLARIZINGPOSTLENGTH
Polarizing Post Length
.55 mm [ .022 in ]
CENTERLINEPITCHMM
Centerline Pitch
1.7, 2.4, 2.5 mm
CENTERLINEPITCHIN
Centerline Pitch
.06, .09, .1 in
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
HOUSINGCOLOR
Housing Color
Black
HEIGHTABOVEPCBOARD
Height Above PC Board
2.95 mm [ .116 in ]
SOLDERTABLENGTH
Solder Tab Length
.8 mm [ .032 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-25 - 85 C [ -13 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tape & Reel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models