Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1962730000 - IE-PI-RJ45-FH
Bill of material
Weidmueller 1962730000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1962730000
MANUTYPEDESC
Manufacturer Type Description
IE-PI-RJ45-FH
DESCSHORT
Short Description
RJ45 connector, IP67 with housing, Connection 1: RJ45, Connection 2: IDCTIA-568A, EIA/TIA T568 B, PROFINETAWG 26...AWG 22
DESCLONG
Long Description
RJ45 connector for custom assembly
GTIN
4032248654017
MANUNAME
Manufacturer Name
Weidmueller Group
AAY811
URI of the product
4032248654017
AAF040
Mass
0.017 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    1068850000 - IE-CD-V14MHYB-10P-FJ
    Weidmüller
    1478190000 - PRO MAX3 480W 24V 20A
    Weidmüller
    1132030000 - IE-PI-RJ45-FH-P
Previews
3D
2D
Download CAD models