Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1962780000 - IE-PI-2LC-MM
Bill of material
Weidmueller 1962780000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1962780000
MANUTYPEDESC
Manufacturer Type Description
IE-PI-2LC-MM
DESCSHORT
Short Description
FO connector, IP67 with housing, Connection 1: LC, Connection 2: Crimp, Multimode
DESCLONG
Long Description
Connectors for fibre-optic cables.
GTIN
4032248644865
MANUNAME
Manufacturer Name
Weidmueller Group
AAG610
type of connector
LC
AAK291
suitable for type of fiber
multi mode
BAA020
height
10.300 mm
BAB392
certificate/approval
EAC
BAB577
depth
59 mm
BAF016
width
13.150 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.021 kg
AAD931
customs tariff number (TARIC)
85367000
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models