Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1963854-2
Bill of material
1963854-2
PN
Part Number
1963854-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1963854-2
TEINTERNALDESCRIPTION
TE Internal Description
HEAT SINK SFP DWDM 10.0mm TALL
DEVICETYPE
Device Type
SFP
ACCESSORYTYPE
Accessory Type
Clip
NUMBEROFFINS
Number of Fins
50
POWERW
Power
5, 10, 15 W
FINSTYLE
Fin Style
Pin Fin
PLATINGMATERIAL
Plating Material
Electroless Nickel
MATERIAL
Material
Aluminum, Cold-Forged Aluminum
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models