Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1965458 - SK 5,08/3,8 DN
Bill of material
PHOENIX CONTACT 1965458
MANUID
Product number of the Manufacturer
1965458
DESCSHORT
Short Description
Marker card
DESCLONG
Long Description
Marker card, Card, white, labeled, mounting type: adhesive, for terminal block width: 5.08 mm
MANUTYPEDESC
Manufacturer Type Description
SK 5,08/3,8 DN
PREVIEW
Preview
INTNO
International product number
4017918927271
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAA351
color
White
AAF040
net weight
0.000 kg
AAH043
type of delivery
Card
AAZ229
Assembly type
adhesive
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAC900
Grid dimensions
5.080 mm
AAO663
GTIN
4017918927271
AAW338
Manufacturer product designation
Marker card
AAU734
Manufacturer product description
Marker card, Card, white, labeled, mounting type: adhesive, for terminal block width: 5.08 mm
AAO057
Product type
SK 5,08/3,8 DN
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part