Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
1967A
Bill of material
1967A.010
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
Kugelfräser
J3
Company Code
F
BLD
Tool Style Code
6
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
WN
J6
Connection Code, Machine Side
J8
Treatment
FPR, FDR
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
4
F22
Peripheral Effective Cutting Edge Count
4
F3
Flute Helix Hand
R
G4
Section Radius
mm
H11
Cutting Tool Material
HC
H22
Coolant Exit Style Code
0
H5
Coating
TIALN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EMUGE-FRANKEN
    1877A
    EMUGE-FRANKEN
    1820A
    EMUGE-FRANKEN
    1867A
    EMUGE-FRANKEN
    2921D
    Special Collection
    Turning knife
    EMUGE-FRANKEN
    2830
    EMUGE-FRANKEN
    1986A
    EMUGE-FRANKEN
    2830R
    Essentra Components
    MR-1 - Chucking Reamers - Over/Under Sizes
Previews
3D
2D
Download CAD models