Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Finder
Description
1C Series - Programmable room thermostats
Bill of material
1CB190050007
CODE
Code
1CB190050007
VAR0
Description
The Bliss2 Smart Thermostat is much more than a thermostat with communications capability. It is an innovative solution for domestic temperature control which can interface perfectly with your favourite voice assistant for a truly smart home. The elegant design features an appealing LED matrix and dynamic icons, programmable and controllable either locally or remotely via a dedicated app. Working in synergy with the second generation 1Y. GU Gateway
VAR1
Etim class
long-range connectivity, Wi-Fi and Bluetooth combine to guarantee ultimate thermostat functionality. Technical characteristics: 868MHz long range communication protocol Temperature sensor (+ 5… + 35) ° C 3x AAA batteries (estimated electrical life >1.5 years) or 230V AC via power supply adapter 01C.02.8.230.0500 (to be ordered separately). Wall mounting or fixing on a 3-module box or 60 mm circular box 1 changeover contact rated 6 A – 230 V. Available separately: 2nd generation 1Y.GU.005.1 Gateway to facilitate remote control of the smart Bliss2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models