Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK505230R0000
Bill of material
1SNK505230R0000
PN
Part Number
1SNK505230R0000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1SNK505230R0000
TEINTERNALDESCRIPTION
TE Internal Description
ZS4-D2-OR
MODULARTERMINALBLOCKPRODUCTTYPE
Modular Terminal Block Product Type
Screw Clamp Terminal Block
NUMBEROFCIRCUITS
Number of Circuits
2
BLOCKCONFIGURATION
Block Configuration
Feed-Through
NUMBEROFPOSITIONS
Number of Positions
4
NUMBEROFLEVELS
Number of Levels
2
GAUGETYPE
Gauge Type
A3-B3
CURRENTRATINGIECA
Current Rating IEC
29 A
CURRENTRATINGULA
Current Rating UL
20 A
DIELECTRICTESTVOLTAGEV
Dielectric Test Voltage
2000 V
VOLTAGERATINGCSAV
Voltage Rating CSA
300 V
OPERATINGVOLTAGERATINGULCSAMAXMAINCIRCUITV
Operating Voltage Rating UL & CSA (Max) - Main Circuit
300 V
VOLTAGERATINGIECV
Voltage Rating IEC
800 V
SHORTTIMEWITHSTANDINGCURRENTRATING1SA
Short-Time Withstanding Current Rating @ 1s
480 A
POWERLOSSW
Power Loss
1.9 W
CURRENTRATINGCSAA
Current Rating CSA
20 A
IMPULSEWITHSTANDINGVOLTAGERATINGIECV
Impulse Withstanding Voltage Rating IEC
8000 V
PRODUCTWEIGHT
Product Weight
15.3 g [ .602 oz ]
CONNECTORMOUNTINGTYPE
Connector Mounting Type
DIN Rail
DINRAILMOUNTINGTYPE
DIN Rail Mounting Type
TH35-15, TH35-7.5
HOUSINGMATERIAL
Housing Material
Polyamide
HOUSINGCOLOR
Housing Color
Orange
PRODUCTHEIGHTMM
Product Height
70.4 mm
PRODUCTLENGTH
Product Length
65.5 mm [ 2.58 in ]
PRODUCTDEPTHMM
Product Depth
65.5 mm
TOOLSIZE
Tool Size
3.5 mm [ .138 in ]
RATEDCROSSSECTIONAWG
Rated Cross Section
12 AWG
RATEDCROSSSECTIONMM2
Rated Cross Section
4 mm2
PRODUCTSPACING
Product Spacing
5.2 mm [ .205 in ]
MAINCIRCUITCAPACITY1FLEXIBLECONDUCTORPERSCREWCLAMPAWG
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
24 - 12 AWG
MAINCIRCUITCAPACITY2RIGIDSTRANDEDCONDUCTORSPERSCREWCLAMPMM2
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
.2 - 1.5 mm2
MAINCIRCUITCAPACITYTWINFERRULEPERSCREWCLAMPAWG
Main Circuit Capacity - Twin Ferrule per Screw Clamp
24 - 16 AWG
MAINCIRCUITCAPACITY2FLEXIBLECONDUCTORSPERSCREWCLAMPMM2
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
.2 - 1.5 mm2
MAINCIRCUITCAPACITY1RIGIDSTRANDEDCONDUCTORPERSCREWCLAMPAWG
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
24 - 12 AWG
MAINCIRCUITCAPACITY2RIGIDSTRANDEDCONDUCTORSPERSCREWCLAMPAWG
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
24 - 16 AWG
WIRESTRIPPINGLENGTH
Wire Stripping Length
10 mm [ .394 in ]
MAINCIRCUITCAPACITY1RIGIDSTRANDEDCONDUCTORPERSCREWCLAMPMM2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
.2 - 4 mm2
MAINCIRCUITCAPACITY1INSULATEDFERRULEPERSCREWCLAMPAWG
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
24 - 14 AWG
MAINCIRCUITCAPACITY2FLEXIBLECONDUCTORSPERSCREWCLAMPAWG
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
24 - 16 AWG
MAINCIRCUITCAPACITY1NONINSULATEDFERRULEPERSCREWCLAMPMM2
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
.22 - 4 mm2
MAINCIRCUITCAPACITY1NONINSULATEDFERRULEPERSCREWCLAMPAWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
24 - 12 AWG
MAINCIRCUITCAPACITY1INSULATEDFERRULEPERSCREWCLAMPMM2
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
.22 - 2.5 mm2
MAINCIRCUITCAPACITY1FLEXIBLECONDUCTORPERSCREWCLAMPMM2
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
.22 - 4 mm2
MAINCIRCUITCAPACITYTWINFERRULEPERSCREWCLAMPMM2
Main Circuit Capacity - Twin Ferrule per Screw Clamp
.22 - 1.5 mm2
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
INSTALLATIONTEMPERATURERANGE
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
STORAGETEMPERATURERANGE
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
IPRATING
IP Rating
IP20
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
    PHOENIX CONTACT
    1414103 - MBKKB 2,5-BE
    PHOENIX CONTACT
    3212330 - PT 2,5 BK
    TE Connectivity
    1SNK706412R0000
    TE Connectivity
    Modular Terminal Blocks
    TE Connectivity
    1546657-2
    PHOENIX CONTACT
    3248036 - MUT 4 BU
    PHOENIX CONTACT
    3208734 - BP 4-5VT
Previews
3D
2D
Pobierz modele CAD