Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK900002R0000
Bill of material
1SNK900002R0000
PN
Part Number
1SNK900002R0000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1SNK900002R0000
TEINTERNALDESCRIPTION
TE Internal Description
BAZ1
PRIMARYPRODUCTCOLOR
Primary Product Color
Dark Gray
PLASTICRESINMATERIALTYPE
Plastic & Resin Material Type
Polyamide
MOUNTINGRETENTIONACCESSORYTYPE
Mounting & Retention Accessory Type
End Stop
PRODUCTWEIGHT
Product Weight
5.3 g [ .187 oz ]
DINRAILMOUNTINGTYPE
DIN Rail Mounting Type
TH35-15, TH35-7.5
PRODUCTHEIGHT
Product Height
54.4 mm [ 2.142 in ]
PRODUCTWIDTH
Product Width
5.2 mm [ .205 in ]
PRODUCTDEPTH
Product Depth
34.2 mm [ 1.346 in ]
PRODUCTSPACING
Product Spacing
5.2 mm [ .205 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
INSTALLATIONTEMPERATURERANGE
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
STORAGETEMPERATURERANGE
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
IPRATING
IP Rating
IP20
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    SCM6 - Circuit Separators - Grey - 0 mm Spacing
    TE Connectivity
    BADL - Screwless snap on end stop
    TE Connectivity
    BAM2 - End Stops - Grey - 10 mm 0.400 in Spacing  - TH 35-7.5, TH 35-15 Rail
    TE Connectivity
    SCF6 - Circuit Separators - Grey - 3 mm 0.118 in Spacing
    TE Connectivity
    1SNK705910R0000
    TE Connectivity
    1SNK705150R0000
    TE Connectivity
    1SNK905350R0000
    TE Connectivity
    1SNK505150R0000
    TE Connectivity
    1SNK505960R0000
    TE Connectivity
    ZS4-PE - Ground  -  5.2 mm spacing ( 0.205 in )
    TE Connectivity
    1SNK900102R0000
    TE Connectivity
    1SNK905310R0000
    TE Connectivity
    1SNK905305R0000
    TE Connectivity
    LH - Label holders - 10mm
Previews
3D
2D
Download CAD models