Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK905310R0000
Bill of material
1SNK905310R0000
PN
Part Number
1SNK905310R0000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1SNK905310R0000
TEINTERNALDESCRIPTION
TE Internal Description
JB5-10
CONDUCTINGACCESSORYTYPE
Conducting Accessory Type
Jumper Bar
NUMBEROFPOLES
Number of Poles
10
CURRENTRATINGIECA
Current Rating IEC
32 A
CURRENTRATINGULA
Current Rating UL
30 A
VOLTAGERATINGIECV
Voltage Rating IEC
1000 V
SHORTTIMEWITHSTANDINGCURRENTRATING1SA
Short-Time Withstanding Current Rating @ 1s
480 A
DIELECTRICTESTVOLTAGEV
Dielectric Test Voltage
2200 V
POWERLOSSW
Power Loss
1 W
CURRENTRATINGCSAA
Current Rating CSA
30 A
VOLTAGERATINGCSAV
Voltage Rating CSA
600 V
IMPULSEWITHSTANDINGVOLTAGERATINGIECV
Impulse Withstanding Voltage Rating IEC
8000 V
OPERATINGVOLTAGERATINGULCSAMAXMAINCIRCUITV
Operating Voltage Rating UL & CSA (Max) - Main Circuit
600 V
PLASTICRESINMATERIALTYPE
Plastic & Resin Material Type
Polyamide
PRIMARYPRODUCTCOLOR
Primary Product Color
Orange
PRODUCTWEIGHT
Product Weight
7.1 g [ .25 oz ]
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
32 A
CONNECTIONMETHOD
Connection Method
Screwless
PRODUCTHEIGHT
Product Height
49.8 mm [ 1.961 in ]
PRODUCTWIDTH
Product Width
5.2 mm [ .205 in ]
PRODUCTDEPTH
Product Depth
26.8 mm [ 1.055 in ]
PRODUCTSPACING
Product Spacing
5.2 mm [ .205 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
INSTALLATIONTEMPERATURERANGE
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
STORAGETEMPERATURERANGE
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
IPRATING
IP Rating
IP20
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models