Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Dirak
Description
2-090.05 - Swinghandle RS PrC f. iLOQ Half cylinder D50S
Bill of material
207-9146.00-00000
BESTNR
Order number
AUS
Version
ZTYP
Cam version
L
Cam length
0 mm
H
Cam height
mm
ZA
Cam Adapter
AR
Adapter for Round Rods
RS
Round Rods
RSL
Round Rod length
SF
Rod Guides
EF
Grounding Clip Stainless Steel
S
Door-thickness
INFO
HTML Online
Product page DIRAK.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    7-106.01 - Cam Adapter 45°
    Dirak
    2-092 - Swinghandle RS PrC with square threaded rod 40mm
    Dirak
    7-065 - Swinghandle, for 2-or 3-point cam and cutout version C50x25mm stainless steel
    Dirak
    2-100.02 - Swinghandle RS 130
    Dirak
    7-030 - Rod-Latch,for cutout version A 50x25mm stainless steel
    Dirak
    2-091 - Sliding Cap
    Dirak
    4-345 - Hinge Pr01/04 180°, for nested or surface mounted door
    Dirak
    2-120 - Swinghandle RS 90
    Dirak
    2-300 - Swinghandle for series 235
    Dirak
    2-100.01 - Swinghandle RS 105
    Dirak
    2-400 - Rod-Latch (bolt type)
Previews
3D
Dimension
2D
Download CAD models