Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-100411-0
Bill of material
2-100411-0
PN
Part Number
2-100411-0
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-100411-0
TEINTERNALDESCRIPTION
TE Internal Description
MICRO-MATCH FEM.SMC
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
RIBBONCABLECONNECTORHEADERTYPE
Ribbon Cable Connector Header Type
Shrouded
RIBBONCABLECONNECTORTYPE
Ribbon Cable Connector Type
Female-on-Board
CONNECTORTYPE
Connector Type
Connector Assembly
NUMBEROFPOSITIONS
Number of Positions
20
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
OPERATINGVOLTAGEVAC
Operating Voltage
100 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
100 VDC
INSULATIONRESISTANCEMOHM
Insulation Resistance
1000 MOhm
CONNECTORPROFILE
Connector Profile
Standard
DAISYCHAIN
Daisy Chain
Without
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTSHAPEFORM
Contact Shape & Form
Dual Beam
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
3 - 5 um [ 118.11 - 196.85 uin ]
CONTACTTYPE
Contact Type
Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
3 - 5 um [ 118.11 - 196.85 uin ]
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
2.4 mm [ .094 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
RECTANGULARTERMINATIONPOSTTAILWIDTH
Rectangular Termination Post & Tail Width
1.2 mm [ .047 in ]
RECTANGULARTERMINATIONPOSTTAILTHICKNESS
Rectangular Termination Post & Tail Thickness
.3 mm [ .012 in ]
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGALIGNMENT
Mating Alignment
With
PCBMOUNTRETENTION
PCB Mount Retention
Without
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
MATINGRETENTION
Mating Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CONTACTRETENTIONTYPEWITHINHOUSING
Contact Retention Type Within Housing
Press-Fit
HOUSINGCOLOR
Housing Color
Red
HOUSINGMATERIAL
Housing Material
Polyester - GF
MATINGENTRYLOCATION
Mating Entry Location
Top
CENTERLINEPITCH
Centerline
1.27 mm [ .05 in ] Pitch
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.6 mm [ .062 in ] Recommended
CONNECTORHEIGHT
Connector Height
5 mm [ .2 in ]
ROWTOROWSPACINGMM
Row-to-Row Spacing
1.5 mm
CONNECTORLENGTH
Connector Length
27.4 mm [ 1.078 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 105 C
SOLDERPROCESSFEATURE
Solder Process Feature
Board Standoff
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Reel
PACKAGINGQUANTITY
Packaging Quantity
2500
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    8-2823056-8
    TE Connectivity
    Flat Cable Assemblies
Previews
3D
2D
Download CAD models