Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dirak
Description
2-126.02 - Dual Cylinder Swinghandle RS 130
Bill of material
207-9414.00-00000
BESTNR
Order number
207-9414.00-00000
EAUS
Version
130
BTYP
Cylinder version
BTYPX
Insert
LAUS
Cam version
L
Cam length
mm
H
Cam height
mm
RS
Round Rods
RSL
Round Rod length
AUS
Adapter version
NS
Emergency key
SF
Rod Guide
INFO
HTML Online
Product page DIRAK.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    2-126.03 - Dual Cylinder Swinghandle RS 105 PA
    Dirak
    2-400 - Rod-Latch (bolt type)
    Dirak
    2-120 - Swinghandle RS 90
    Dirak
    2-300 - Swinghandle for series 235
    Dirak
    2-090.01 - Swinghandle RS PrC with Cylinder Barrel
    Dirak
    2-100.01 - Swinghandle RS 105
    Dirak
    2-102 - Swinghandle RS 105 for PHZ, RC II
    Dirak
    2-103 - Swinghandle RS 105
    Dirak
    2-151 - 2-, 3- and 4-Point Cam Adapter
    Dirak
    2-340 - Swinghandle RS 130
    Dirak
    2-110 - Swinghandle RS 130
    Dirak
    2-126.04 - Dual Cylinder Swinghandle RS 130 PA
    Dirak
    4-100 - Concealed Hinge, opening angle about 90°, for max. bending 20mm
    Dirak
    2-126.01 - Dual Cylinder Swinghandle RS 105
Previews
3D
Dimension
2D
Download CAD models