Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-1410271-1
Bill of material
2-1410271-1
PN
Part Number
2-1410271-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-1410271-1
TEINTERNALDESCRIPTION
TE Internal Description
MULTI-GIG PWR .8 RA HDR 4P LEAD-FREE
HEADERTYPE
Header Type
Shrouded
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONTACTTYPE
Contact Type
Tab
NUMBEROFCOLUMNS
Number of Columns
4
NUMBEROFPOSITIONS
Number of Positions
4
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
BACKPLANEARCHITECTURE
Backplane Architecture
Traditional Backplane
STACKABLE
Stackable
Yes
NUMBEROFROWS
Number of Rows
1
CARDSLOTCENTERLINE
Card Slot Centerline
20.3 mm [ .8 in ]
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
250 VDC
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTLENGTHMM
Contact Length
13.75 mm
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
20 A
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CAVITY1BLADELENGTH
Cavity 1 Blade Length
12.25 mm [ .482 in ]
CAVITY3BLADELENGTH
Cavity 3 Blade Length
13.75 mm [ .541 in ]
CAVITY2BLADELENGTH
Cavity 2 Blade Length
12.25 mm [ .482 in ]
CONTACTTERMINATIONAREAPLATINGTHICKNESSUM
Contact Termination Area Plating Thickness
1.27 um
CAVITY4BLADELENGTH
Cavity 4 Blade Length
13.75 mm [ .541 in ]
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
Tin over Nickel
CONTACTMATINGAREAPLATINGTHICKNESSUM
Contact Mating Area Plating Thickness
1.27 um
TERMINATIONPOSTTAILLENGTHMM
Termination Post & Tail Length
3.5 mm
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
GUIDEHARDWARE
Guide Hardware
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
MATINGALIGNMENT
Mating Alignment
With
CENTERLINEPITCH
Centerline
3.6 mm [ .141 in ] Pitch
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
HOUSINGCOLOR
Housing Color
Black
PCBHOLEDIAMETERMM
PCB Hole Diameter
.6 mm
PCBTHICKNESSRECOMMENDEDMM
PCB Thickness Recommended
1.4 mm
STACKHEIGHTMM
Stack Height
14.7 mm
LENGTHMM
Length
28.73 mm
WIDTHMM
Width
17.8 mm
HEIGHTMM
Height
18.4 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power
PACKAGINGMETHOD
Packaging Method
Tube
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models