Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-1478996-6
Bill of material
2-1478996-6
PN
Part Number
2-1478996-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-1478996-6
TEINTERNALDESCRIPTION
TE Internal Description
Cable Boot Black WOL RG174, 179, 187, 18
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
RG 174A, RG 179B, RG 187A, RG 188A, RG 316, URM 111, URM 95
SEALABLE
Sealable
No
GRADE
Grade
Commercial
BODYSTYLE
Body Style
Straight
COLOR
Color
Black
BODYMATERIAL
Body Material
PVC
COVERTYPE
Cover Type
Strain Relief Boot
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-10 - 75 C [ -14 - 167 F ]
PACKAGINGMETHOD
Packaging Method
Plastic Bag
Zusätzliche Informationen
Empfehlungen
Ähnliche Teile
Zubehör Empfehlungen
Zusätzliche Daten
Standorte des Katalogherstellers
Keine Empfehlungen verfügbar.
Voransichten
3D
2D
CAD-Modelle herunterladen