Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-1734741-8
Bill of material
2-1734741-8
PN
Part Number
2-1734741-8
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-1734741-8
TEINTERNALDESCRIPTION
TE Internal Description
.5 FPC VT ZIF Type-B 28 CONT
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Flex-to-Board
INSERTIONFORCETYPE
Insertion Force Type
Zero Insertion Force (ZIF)
FPCACTUATORTYPE
FPC Actuator Type
Stuffer (Plunger Style)
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Flexible Printed Circuit (FPC)
NUMBEROFROWS
Number of Rows
1
COMPATIBLEWITHWIRECABLETYPE
Compatible With Wire & Cable Type
FFC, FPC
NUMBEROFPOSITIONS
Number of Positions
28
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
OPERATINGVOLTAGEVAC
Operating Voltage
50 VAC
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Gold
CONTACTSHAPEFORM
Contact Shape & Form
Single Beam
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.025 um [ 120 uin ]
CONTACTTYPE
Contact Type
Socket
CONTACTMATINGLOCATION
Contact Mating Location
Bottom
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5 A
CONTACTLAYOUT
Contact Layout
Staggered Type B
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUIN
PCB Contact Termination Area Plating Material Thickness
120 uin
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
MATINGALIGNMENT
Mating Alignment
With
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
PCBMOUNTRETENTION
PCB Mount Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
PA 9T GF
CENTERLINEPITCH
Centerline
.5 mm [ .0197 in ] Pitch
CONNECTORHEIGHT
Connector Height
4.15 mm [ .1633 in ]
CONNECTORWIDTH
Connector Width
3.8 mm [ .1496 in ]
ACCEPTSFLEXCABLETHICKNESS
Accepts Flex Cable Thickness
.3 mm [ .012 in ]
CONNECTORLENGTH
Connector Length
19.7 mm [ .7756 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-20 - 85 C [ -4 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
Without
PACKAGINGMETHOD
Packaging Method
Tape
PACKAGINGQUANTITY
Packaging Quantity
1000
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
2D
Download modelli CAD