K8000-003-K21
AIR-tec-Vogel
Valves and solenoid valves
Directly and indirectly operated 2/2 - 3/2 solenoid valves
Directly operated mini-solenoid valves Series K8
Powered by
CAD模型選擇
{air_tec_vogel/controllo/elettrovalvole_ad_azionamento_diretto/elettrovalvole_a_comando_diretto_serie_k8/elettrovalvola_k8.prj},{NB=K8000-003-K21},{IDNR=},{SERIE=K},{CORPO=0},{NUMEROP=00},{VIE=0},{TENUTA=0},{DIAMN=3},{MATERIALE=K},{CONNESSIONE=2},{VOLTAGGIO=1},{INFO=infotext}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
2/2 - 3/2 way solenoid valve NC - NO - Series K8
Stückliste
K8000-003-K21
SERIE
Series
K
CORPO
Body design
0 = single valve
0 = single valve
NUMEROP
Number of positions
00 = Valve without seat
00 = Valve without seat
VIE
Number of ways - Function
0 = single base
3 = 3 way NC
4 = 3 way NO
5 = 2 way NC
6 = 2 way NO
0 = single base
3 = 3 way NC
4 = 3 way NO
5 = 2 way NC
6 = 2 way NO
TENUTA
Materials and Construction
0 = poppet, FKM seals
0 = poppet, FKM seals
DIAMN
Nominal diameter
3 = Ø 0,5
3 = Ø 0,5
MATERIALE
Materials
K = zinc-plated steel body, brass cage
K = zinc-plated steel body, brass cage
CONNESSIONE
Type of connection
2 = pin interface size 4 mm
2 = pin interface size 4 mm
VOLTAGGIO
Solenoid voltage
1 = 6V DC (0,6 W)
2 = 12V DC (0,6 W)
3 = 24V DC (0,6 W)
1 = 6V DC (0,6 W)
2 = 12V DC (0,6 W)
3 = 24V DC (0,6 W)
INFO
Infotext
Information
Infotext
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求