Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC,NO type 32 - stainless steel body, DN 1,5 – 3,0mm, G1/8
Bill of material
32A-1B15-AC1DA02400
BESTELLSCH
Order code
32A-1B15-AC1DA02400
TYP
type
type 32, medium contacted parts –stainless steel AISI 303
FUNKTION
function
ANSCHLUSS
ports
1 = G1/8
DICHTWERKSTOFF
seal material
SITZNENNWEITE
nominal size seat
ABWURFFEDER
throw off spring
B, F, G = only normally open
HUBAUSGLEICHSFE
stroke compensation spring
Z = only normally open
KURZSCHLUSSRING
short circuit ring
SPULENTYP
coil type
ANSCHLUSSSPANN
supply voltage
DRUCK
maximum differential pressure
10 bar
INFO
Info
Product information
N
15 mm
N1
n
15 mm
O
M3
M
49.0 mm
H
56.75 mm
H1
h
8 mm
G
G 1/8
I
6 mm
L
30 mm
D
22.0 mm
D1
d
20 mm
GEW
Weight
142 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models