您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: SVS Automation
Created: 18.09.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Only clear nomenclature -> ERP-compatibility assured
SVS Automation
34A-2B15-AE1AA02400
SVS Automation
2/2 Way solenoid valves
Direct operated
Powered by
CAD模型選擇
{svs_automation/2_2_wege_magnetventile/direktgesteuert/typ_34_asmtab.prj},{NB=34A-2B15-AE1AA02400},{TYP=Typ 34, Körper und mediumsberührte Teile Edelstahl 1.4305},{FUNKTION=A},{DICHTWERKSTOFF=B},{SITZNENNWEITE=15},{HAUBAUSGLEICHSF=Z = nur bei stromlos offen},{KURZSCHLUSSRING=A},{SPULENTYP=E1AA},{ANSCHLUSSSPANN=02400},{INFO=Produktinformation},{N=16},{O=M4},{PPATH=typ_34/typ_34_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC,NO type 34 - stainless steel body, DN 1,5 - 10,0 mm, G1/4 - G3/8
Bill of material
34A-2B15-AE1AA02400
BESTELLSCH
Order code
34A-2B15-AE1AA02400
TYP
Type
type 34, body and medium contacting parts stainless steel AISI 303
FUNKTION
function
A = normally closed
B = normally open
A = normally closed
B = normally open
ANSCHLUSS
ports
2 = G 1/4
DICHTWERKSTOFF
seal material
B = NBR (Perbunan)
E = EPDM
V = FPM
B = NBR (Perbunan)
E = EPDM
V = FPM
SITZNENNWEITE
nominal size seat
15 = 1,5 mm
20 = 2.0 mm
25 = 2.5 mm
30 = 3.0 mm
35 = 3.5 mm
40 = 4.0 mm
50 = 5.0 mm
60 = 6.0 mm
80 = 8.0 mm
100 = 10.0 mm
15 = 1,5 mm
20 = 2.0 mm
25 = 2.5 mm
30 = 3.0 mm
35 = 3.5 mm
40 = 4.0 mm
50 = 5.0 mm
60 = 6.0 mm
80 = 8.0 mm
100 = 10.0 mm
ABWURFFEDER
throw off spring
C, F = only normally open
HAUBAUSGLEICHSF
stroke compensation spring
Z = only normally open
KURZSCHLUSSRING
short circuit ring
A = copper short circuit ring
X = without short circuit ring
A = copper short circuit ring
X = without short circuit ring
SPULENTYP
coil type
E1AA
EXFA
E1AA
EXFA
ANSCHLUSSSPANN
supply voltage
24V = (DC)
24V ~ (AC, 50Hz)
230V ~ (AC, 50Hz)
24V = (DC)
24V ~ (AC, 50Hz)
230V ~ (AC, 50Hz)
DRUCK
maximum differential pressure
40
bar
INFO
Info
Product information
N
16
mm
O
M4
H
78.70
mm
M
55.0
mm
D
d
29.5
mm
H1
h
10
mm
I
9
mm
L
42
mm
D1
D
25.00
mm
GEW
Weight
333
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求