Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-2013022-3
Bill of material
2-2013022-3
PN
Part Number
2-2013022-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-2013022-3
TEINTERNALDESCRIPTION
TE Internal Description
EMBOSS TAPE DDR3 204P 4H STD Au 0.76
DRAMTYPE
DRAM Type
Double Data Rate (DDR) 3
CONNECTORSYSTEM
Connector System
Cable-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Socket
MODULEORIENTATION
Module Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
204
NUMBEROFROWS
Number of Rows
2
KEYING
Keying
Standard
NUMBEROFKEYS
Number of Keys
1
CENTERKEY
Center Key
Offset Left
NUMBEROFBAYS
Number of Bays
2
DRAMVOLTAGEV
DRAM Voltage
1.5 V
SGRAMVOLTAGEV
SGRAM Voltage
1.5 V
EJECTORTYPE
Ejector Type
Locking
CONNECTORPROFILE
Connector Profile
Standard
MODULEKEYTYPE
Module Key Type
SGRAM
LATCHPLATINGMATERIAL
Latch Plating Material
Tin
LATCHMATERIAL
Latch Material
Stainless Steel
EJECTORLOCATION
Ejector Location
Both Ends
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Gold Flash
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5 A
SOCKETTYPE
Socket Type
Memory Card
SOCKETSTYLE
Socket Style
SO DIMM
INSERTIONSTYLE
Insertion Style
Cam-In
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Solder Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTINGSTYLE
PCB Mounting Style
Surface Mount
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
.6 mm [ .024 in ] Pitch
HOUSINGMATERIAL
Housing Material
High Temperature Thermoplastic
HOUSINGCOLOR
Housing Color
Black
STACKHEIGHT
Stack Height
4 mm [ .157 in ]
ROWTOROWSPACING
Row-to-Row Spacing
8.2 mm [ .322 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Power
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Emboss on Reel
PACKAGINGQUANTITY
Packaging Quantity
200
COMMENT
Comment
Without floating peg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models