Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-2271457-4
Bill of material
2-2271457-4
PN
Part Number
2-2271457-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-2271457-4
TEINTERNALDESCRIPTION
TE Internal Description
D3950 HDR 4POS 1ROW Y KEY
HEADERTYPE
Header Type
Shrouded
BLOCKTYPE
Block Type
PCB Mount
CONNECTORSTYLE
Connector Style
Header
CONNECTORSYSTEM
Connector System
Wire-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
4
NUMBEROFROWS
Number of Rows
1
VOLTAGEVAC
Voltage
300 VAC
COLOR
Color
Black
INTERLOCK
Interlock
With
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
14.5 A
CONTACTMOUNT
Contact Mount
Through Hole
CONTACTMATINGAREAPLATINGTHICKNESSUM
Contact Mating Area Plating Thickness
.38 um
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
SCREWLESSTERMINALBLOCK
Screwless Terminal Block
Yes
MOUNTINGANGLE
Mounting Angle
Right Angle
CENTERLINEPITCH
Centerline
7.5 mm [ .295 in ] Pitch
HOUSINGMATERIAL
Housing Material
Thermoplastic
HOUSINGCOLOR
Housing Color
Black
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGMETHOD
Packaging Method
Tray
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model