Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Dirak
Description
2-340 - Swinghandle RS 130
Bill of material
207-9059.00-00000
BESTNR
Order number
AUS
Version
SAUS
Version
U
Lock support
UF
Rod connection
SCH
Rod connection
HUB
Stroke
BTYP
Cylinder type
BTYPX
Insert version
RL
Round Rod with 30mm thread
mm
ADAPT
Adapter for cutout
S
Door thickness
mm
Enter value for S
Door thickness
mm
cm
inch
ft
INFO
HTML Online
Product page DIRAK.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    2-340.01 - Rod Latch RS
    Dirak
    2-090 - Swinghandle RS PrC for Profile-Cylinder
    Dirak
    2-080.02 - Swinghandle RS PrC
    Dirak
    6-280.04 - Compression cam for heavy duty latches
    Dirak
    2-300 - Swinghandle for series 235
    Dirak
    2-400 - Rod-Latch (bolt type)
    Dirak
    1-191 - Height-adjustable Rod Guide with Knurled Nut
    Dirak
    2-070 - Swinghandle - TRIMLINE
    Dirak
    4-122 - 120° Concealed Hinge
    Dirak
    7-040 - Rod-Latch, for cutout version C 50x25mm stainless steel
    Dirak
    6-050 - DIRAK Standard Parts
    Dirak
    2-110 - Swinghandle RS 130
    Dirak
    2-100.02 - Swinghandle RS 130
    Dirak
    2-100.01 - Swinghandle RS 105
Previews
3D
Dimension
2D
Download CAD models