Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
2-61 Series Casters Standards - Dual Wheel Casters - Kingpinless Style
Bill of material
2-61-03101-60-1
PN
Reference Number
2-61-03101-60-1
BEARCAP
Capacity (Varies w/ Options Below)
900 lbs.
SERIES
Series
2-61
CT
Caster Type
WD
Dia.
Inch
WW
Width
Inch
WT
Material
OH
OAH
5.25 Inch
SL
Swivel Lead
1.50 Inch
BRNG
Bearing
Straight Roller
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
4.50 Inch
YTPS
Y Top Plate Size
6.25 Inch
XBHS
X Bolt Hole Spacing
2.4375 Inch
YBHS
Y Bolt Hole Spacing
4.9375 Inch
XST
X Slotted to
3.375 Inch
YST
Y Slotted to
5.25 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models