Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
2-71 Series Pneumatic Casters Standards - Pneumatic Wheel Casters
Bill of material
2-71-12401-76-1
PN
Reference Number
2-71-12401-76-1
BEARCAP
Capacity (Varies w/ Options Below)
1350 lbs.
SERIES
Series
2-71
CT
Caster Type
WD
Dia.
Inch
SIZE
Size
4.10/6
PR
Ply Rating
4
OH
OAH
15.50 Inch
SL
Swivel Lead
4.00 Inch
BRNG
Bearing
Straight Roller
WGHT
Wt
36 lb
SLO
Swivel Lock
WB
Wheel Brake
XTPS
X Top Plate Size
5 Inch
YTPS
Y Top Plate Size
7.25 Inch
XBHS
X Bolt Hole Spacing
3.375 Inch
YBHS
Y Bolt Hole Spacing
5.25 Inch
XST
X Slotted to
4.125 Inch
YST
Y Slotted to
6.125 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models