Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
2-81 Series Casters Standards - Dual Wheel Casters - Kingpinless Style
Bill of material
2-81-06301-60-1
PN
Reference Number
2-81-06301-60-1
BEARCAP
Capacity (Varies w/ Options Below)
4100 lbs.
SERIES
Series
2-81
CT
Caster Type
WD
Dia.
Inch
WW
Width
3 Inch
WT
Material
OH
OAH
9 Inch
SL
Swivel Lead
2.5 Inch
BRNG
Bearing
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
6.25 Inch
YTPS
Y Top Plate Size
7.63 Inch
XBHS
X Bolt Hole Spacing
4.50 Inch
YBHS
Y Bolt Hole Spacing
6.00 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models