Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
2-81 Series Pneumatic Casters Standards - Pneumatic Wheel Casters
Bill of material
2-81-16609-76-1
PN
Reference Number
2-81-16609-76-1
BEARCAP
Capacity (Varies w/ Options Below)
2460 lbs.
SERIES
Series
2-81
CT
Caster Type
WD
Dia.
Inch
SIZE
Size
4.80/8
WT
Material
PR
Ply Rating
6
OH
OAH
19.13 Inch
SL
Swivel Lead
4.50 Inch
BRNG
Bearing
Precision Tapered
WGHT
Wt
71 lb
SLO
Swivel Lock
WB
Wheel Brake
XTPS
X Top Plate Size
6.25 Inch
YTPS
Y Top Plate Size
7.63 Inch
XBHS
X Bolt Hole Spacing
4.5 Inch
YBHS
Y Bolt Hole Spacing
6 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models