Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
2-A - 2 Watt Bi-Directional RF Attenuators
Bill of material
2-A-MFA-01
PN
Part Number
2-A-MFA-01
PR
Power Rating
2 W
TYPE
Product Type
A Series - Attenuator
CGENDER
Connector Gender
CONN
Connectors
AV
Attenuation Value
dB
AVS
Attenuation Value Standard/Non-Standard
Non-Standard
A
0.315 Inch
B
0.305 Inch
C
0.240 Inch
D
D Dia.
0.312 Inch
E
0.860 Inch
COLL
Coolant Method
Dry, Convection Cooled
IMP
Impedance
50 Ohm
OP
Operating Position
Any
AT
Ambient Temperature
-40°C to 40°C
PIM
-110 dBc Min.
POWER
AC Power
None
HUMIDITY
Humidity
95% non-condensing
NS
Dimensions L x W
0.86 x 0.36 Inch
WEIGHT
Weight - Approx.
1.200 oz.
CONNMAT
Connector Material
Stainless Steel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models